IESNA:LM-63-2002
[TEST]P1650805
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1910-536-19, G2-2509-563-1)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]10/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124DS-S1195D927-4F0-1E-UDD-FLB-W
[LUMINAIRE]DEFINE 4 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1195 LUMENS PER FOOT, BATWING FLUSH LENS, FLUSH HOUSING
[MORE]UPLIGHT OFF
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_MOUNTING] SUSPENDED, SURFACE
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3697
TILT=NONE
1 -1 1 37 37 1 1 0.306667 4 0
1 1 42.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1217.4 1210.7 1204.3 1195 1186.4 1174.9 1155.3 1130.5 1112.3 1091.3
1058.5 1020.8 994 965.3 919.9 874.3 839.9 807.4 755.1 700.1
661.9 624.6 566.3 507.8 469.5 431.3 372.8 315.2 276 238.7
184 133.1 101.6 73.8 35.8 10.5 0
1217.4 1216.3 1212.3 1204.3 1197 1187.6 1171.2 1150.2 1134.6 1117
1088.8 1055.3 1030.7 1003.3 959.8 914.4 881.3 848.4 796.5 741.1
703.3 664.7 605.1 544.2 503 460.9 396.7 334.2 292.4 251.3
193 138.9 105.3 76.3 36.4 10.5 0
1217.4 1221.8 1220.2 1213.7 1207.6 1200.4 1187.2 1170 1156.9 1142.7
1119.1 1089.8 1067.3 1041.2 999.6 954.6 922.7 889.4 837.9 782.1
744.7 704.9 643.8 580.6 536.4 490.6 420.5 353.2 308.9 264
202 144.8 109 78.7 36.9 10.5 0
1217.4 1220.3 1220.2 1217.9 1215 1212.2 1206.3 1195.3 1186.4 1176.2
1159.3 1138 1121.5 1101.1 1067.7 1029.6 1001.6 969.4 910 837.4
789.3 740.3 667.9 597.2 548.8 500 427.3 357.8 312.2 266.3
203.5 145.5 109.5 78.6 37 10.5 0
1217.4 1216.5 1217.6 1220.5 1221.4 1223.6 1226.5 1222.5 1218.2 1212.3
1202.8 1190.8 1181.5 1168.3 1145.2 1116.3 1092.9 1062.4 992.3 897.5
835 774 687 607.2 554.1 502.8 428.4 357.6 311.2 265.3
202.4 144.6 109 77.7 37 10.5 0
1217.4 1215.4 1218.1 1226 1231 1237.7 1247.4 1250.4 1251.7 1251.9
1252.7 1250.8 1247.6 1240.1 1222.2 1178.4 1140.2 1098.6 1014.3 909.6
841.1 775.9 683.5 600.6 546.4 494.9 421.2 351.1 305.3 260.5
198.7 142.1 107.1 76 36.5 10.5 0
1217.4 1217.1 1221.8 1234.5 1243.7 1254.2 1269.2 1279.1 1286.7 1295
1309 1317.9 1319.8 1316.6 1298.7 1216 1143.4 1078 976.1 873.6
807.6 745.8 657.5 577.3 525.7 476.3 405.8 338.3 294.7 252
192.4 138 103.9 73.7 35.4 10.5 0
1217.4 1218.6 1225.9 1242.6 1255.3 1269 1288.2 1304.4 1317.8 1333.1
1357.6 1374.9 1381 1380.4 1355.1 1238.6 1141 1058.2 943.8 843.3
779.6 720.5 635.6 557.6 508.2 460.6 392.7 327.5 285.4 244.6
186.8 134.4 101.2 71.6 34.5 10.4 0
1217.4 1219.4 1231.2 1249.7 1263.2 1278.2 1298.8 1319.7 1336.9 1356
1383.1 1401.8 1409.1 1406.5 1351.4 1216.1 1121.9 1040.8 929.5 830.4
767.9 709.2 626 548.8 500.2 453.5 386.3 322.2 280.1 240.6
183.6 132 99.6 70.5 34 10 0
1217.4 1220.3 1236.5 1256.9 1271.2 1287.4 1309.4 1335 1356 1379
1408.6 1428.7 1437.3 1432.5 1347.7 1193.5 1102.7 1023.4 915.2 817.4
756.3 698 616.5 540 492.2 446.4 379.9 316.8 274.8 236.6
180.4 129.5 98 69.3 33.5 9.6 0
1217.4 1219.4 1231.2 1249.7 1263.2 1278.2 1298.8 1319.7 1336.9 1356
1383.1 1401.8 1409.1 1406.5 1351.4 1216.1 1121.9 1040.8 929.5 830.4
767.9 709.2 626 548.8 500.2 453.5 386.3 322.2 280.1 240.6
183.6 132 99.6 70.5 34 10 0
1217.4 1218.6 1225.9 1242.6 1255.3 1269 1288.2 1304.4 1317.8 1333.1
1357.6 1374.9 1381 1380.4 1355.1 1238.6 1141 1058.2 943.8 843.3
779.6 720.5 635.6 557.6 508.2 460.6 392.7 327.5 285.4 244.6
186.8 134.4 101.2 71.6 34.5 10.4 0
1217.4 1217.1 1221.8 1234.5 1243.7 1254.2 1269.2 1279.1 1286.7 1295
1309 1317.9 1319.8 1316.6 1298.7 1216 1143.4 1078 976.1 873.6
807.6 745.8 657.5 577.3 525.7 476.3 405.8 338.3 294.7 252
192.4 138 103.9 73.7 35.4 10.5 0
1217.4 1215.4 1218.1 1226 1231 1237.7 1247.4 1250.4 1251.7 1251.9
1252.7 1250.8 1247.6 1240.1 1222.2 1178.4 1140.2 1098.6 1014.3 909.6
841.1 775.9 683.5 600.6 546.4 494.9 421.2 351.1 305.3 260.5
198.7 142.1 107.1 76 36.5 10.5 0
1217.4 1216.5 1217.6 1220.5 1221.4 1223.6 1226.5 1222.5 1218.2 1212.3
1202.8 1190.8 1181.5 1168.3 1145.2 1116.3 1092.9 1062.4 992.3 897.5
835 774 687 607.2 554.1 502.8 428.4 357.6 311.2 265.3
202.4 144.6 109 77.7 37 10.5 0
1217.4 1220.3 1220.2 1217.9 1215 1212.2 1206.3 1195.3 1186.4 1176.2
1159.3 1138 1121.5 1101.1 1067.7 1029.6 1001.6 969.4 910 837.4
789.3 740.3 667.9 597.2 548.8 500 427.3 357.8 312.2 266.3
203.5 145.5 109.5 78.6 37 10.5 0
1217.4 1221.8 1220.2 1213.7 1207.6 1200.4 1187.2 1170 1156.9 1142.7
1119.1 1089.8 1067.3 1041.2 999.6 954.6 922.7 889.4 837.9 782.1
744.7 704.9 643.8 580.6 536.4 490.6 420.5 353.2 308.9 264
202 144.8 109 78.7 36.9 10.5 0
1217.4 1216.3 1212.3 1204.3 1197 1187.6 1171.2 1150.2 1134.6 1117
1088.8 1055.3 1030.7 1003.3 959.8 914.4 881.3 848.4 796.5 741.1
703.3 664.7 605.1 544.2 503 460.9 396.7 334.2 292.4 251.3
193 138.9 105.3 76.3 36.4 10.5 0
1217.4 1210.7 1204.3 1195 1186.4 1174.9 1155.3 1130.5 1112.3 1091.3
1058.5 1020.8 994 965.3 919.9 874.3 839.9 807.4 755.1 700.1
661.9 624.6 566.3 507.8 469.5 431.3 372.8 315.2 276 238.7
184 133.1 101.6 73.8 35.8 10.5 0
1217.4 1216.3 1212.3 1204.3 1197 1187.6 1171.2 1150.2 1134.6 1117
1088.8 1055.3 1030.7 1003.3 959.8 914.4 881.3 848.4 796.5 741.1
703.3 664.7 605.1 544.2 503 460.9 396.7 334.2 292.4 251.3
193 138.9 105.3 76.3 36.4 10.5 0
1217.4 1221.8 1220.2 1213.7 1207.6 1200.4 1187.2 1170 1156.9 1142.7
1119.1 1089.8 1067.3 1041.2 999.6 954.6 922.7 889.4 837.9 782.1
744.7 704.9 643.8 580.6 536.4 490.6 420.5 353.2 308.9 264
202 144.8 109 78.7 36.9 10.5 0
1217.4 1220.3 1220.2 1217.9 1215 1212.2 1206.3 1195.3 1186.4 1176.2
1159.3 1138 1121.5 1101.1 1067.7 1029.6 1001.6 969.4 910 837.4
789.3 740.3 667.9 597.2 548.8 500 427.3 357.8 312.2 266.3
203.5 145.5 109.5 78.6 37 10.5 0
1217.4 1216.5 1217.6 1220.5 1221.4 1223.6 1226.5 1222.5 1218.2 1212.3
1202.8 1190.8 1181.5 1168.3 1145.2 1116.3 1092.9 1062.4 992.3 897.5
835 774 687 607.2 554.1 502.8 428.4 357.6 311.2 265.3
202.4 144.6 109 77.7 37 10.5 0
1217.4 1215.4 1218.1 1226 1231 1237.7 1247.4 1250.4 1251.7 1251.9
1252.7 1250.8 1247.6 1240.1 1222.2 1178.4 1140.2 1098.6 1014.3 909.6
841.1 775.9 683.5 600.6 546.4 494.9 421.2 351.1 305.3 260.5
198.7 142.1 107.1 76 36.5 10.5 0
1217.4 1217.1 1221.8 1234.5 1243.7 1254.2 1269.2 1279.1 1286.7 1295
1309 1317.9 1319.8 1316.6 1298.7 1216 1143.4 1078 976.1 873.6
807.6 745.8 657.5 577.3 525.7 476.3 405.8 338.3 294.7 252
192.4 138 103.9 73.7 35.4 10.5 0
1217.4 1218.6 1225.9 1242.6 1255.3 1269 1288.2 1304.4 1317.8 1333.1
1357.6 1374.9 1381 1380.4 1355.1 1238.6 1141 1058.2 943.8 843.3
779.6 720.5 635.6 557.6 508.2 460.6 392.7 327.5 285.4 244.6
186.8 134.4 101.2 71.6 34.5 10.4 0
1217.4 1219.4 1231.2 1249.7 1263.2 1278.2 1298.8 1319.7 1336.9 1356
1383.1 1401.8 1409.1 1406.5 1351.4 1216.1 1121.9 1040.8 929.5 830.4
767.9 709.2 626 548.8 500.2 453.5 386.3 322.2 280.1 240.6
183.6 132 99.6 70.5 34 10 0
1217.4 1220.3 1236.5 1256.9 1271.2 1287.4 1309.4 1335 1356 1379
1408.6 1428.7 1437.3 1432.5 1347.7 1193.5 1102.7 1023.4 915.2 817.4
756.3 698 616.5 540 492.2 446.4 379.9 316.8 274.8 236.6
180.4 129.5 98 69.3 33.5 9.6 0
1217.4 1219.4 1231.2 1249.7 1263.2 1278.2 1298.8 1319.7 1336.9 1356
1383.1 1401.8 1409.1 1406.5 1351.4 1216.1 1121.9 1040.8 929.5 830.4
767.9 709.2 626 548.8 500.2 453.5 386.3 322.2 280.1 240.6
183.6 132 99.6 70.5 34 10 0
1217.4 1218.6 1225.9 1242.6 1255.3 1269 1288.2 1304.4 1317.8 1333.1
1357.6 1374.9 1381 1380.4 1355.1 1238.6 1141 1058.2 943.8 843.3
779.6 720.5 635.6 557.6 508.2 460.6 392.7 327.5 285.4 244.6
186.8 134.4 101.2 71.6 34.5 10.4 0
1217.4 1217.1 1221.8 1234.5 1243.7 1254.2 1269.2 1279.1 1286.7 1295
1309 1317.9 1319.8 1316.6 1298.7 1216 1143.4 1078 976.1 873.6
807.6 745.8 657.5 577.3 525.7 476.3 405.8 338.3 294.7 252
192.4 138 103.9 73.7 35.4 10.5 0
1217.4 1215.4 1218.1 1226 1231 1237.7 1247.4 1250.4 1251.7 1251.9
1252.7 1250.8 1247.6 1240.1 1222.2 1178.4 1140.2 1098.6 1014.3 909.6
841.1 775.9 683.5 600.6 546.4 494.9 421.2 351.1 305.3 260.5
198.7 142.1 107.1 76 36.5 10.5 0
1217.4 1216.5 1217.6 1220.5 1221.4 1223.6 1226.5 1222.5 1218.2 1212.3
1202.8 1190.8 1181.5 1168.3 1145.2 1116.3 1092.9 1062.4 992.3 897.5
835 774 687 607.2 554.1 502.8 428.4 357.6 311.2 265.3
202.4 144.6 109 77.7 37 10.5 0
1217.4 1220.3 1220.2 1217.9 1215 1212.2 1206.3 1195.3 1186.4 1176.2
1159.3 1138 1121.5 1101.1 1067.7 1029.6 1001.6 969.4 910 837.4
789.3 740.3 667.9 597.2 548.8 500 427.3 357.8 312.2 266.3
203.5 145.5 109.5 78.6 37 10.5 0
1217.4 1221.8 1220.2 1213.7 1207.6 1200.4 1187.2 1170 1156.9 1142.7
1119.1 1089.8 1067.3 1041.2 999.6 954.6 922.7 889.4 837.9 782.1
744.7 704.9 643.8 580.6 536.4 490.6 420.5 353.2 308.9 264
202 144.8 109 78.7 36.9 10.5 0
1217.4 1216.3 1212.3 1204.3 1197 1187.6 1171.2 1150.2 1134.6 1117
1088.8 1055.3 1030.7 1003.3 959.8 914.4 881.3 848.4 796.5 741.1
703.3 664.7 605.1 544.2 503 460.9 396.7 334.2 292.4 251.3
193 138.9 105.3 76.3 36.4 10.5 0
1217.4 1210.7 1204.3 1195 1186.4 1174.9 1155.3 1130.5 1112.3 1091.3
1058.5 1020.8 994 965.3 919.9 874.3 839.9 807.4 755.1 700.1
661.9 624.6 566.3 507.8 469.5 431.3 372.8 315.2 276 238.7
184 133.1 101.6 73.8 35.8 10.5 0
